WBP_NSP101BK_PRODIMAGE
WBP_NSP101BK_PRODIMAGE
Discontinued

Plate, Wall, Label-Less, Mid-Sized, 1- Port, Black

Brand:

Bryant

Catalog ID:

NSP101BK

Plate, Wall, Label-Less, Mid-Sized, 1- Port, Black

Midsize, Label Less

Product details

General

Application
Data and Communications
Color
Black
Construction
Molded
Cutout
1-Port
EU RoHS Indicator
Yes
Item Type
Wallplate with Jack
Material
Nylon
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
1
Orientation
Vertical
Size
Midsize
Type
Keystone
UPC
883778502385

Dimensions

Display Size
Midsized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25

Resources and downloads