WBP_OCLCD50_PRODIMAGE
WBP_OCLCD50_PRODIMAGE

Fiber LGX Cassette, OM2, LC Duplex to MTP, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

OCLCD50

Fiber Optic Cassettes, LV-MT, OM2 Fiber/125, 24-Fiber Strands, OM2 Fiber, Yellow

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

Product details

General

Application
Interconnect
Color
Black
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
LC Duplex to MTP
Material
Ceramic
Material - Mounting Hardware
Snap-In
OEM Brand Name
Hubbell Premise Wiring
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Duplex 24F
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620304397

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Cassette
Insertion Loss
0.75 dB Max
Return Loss
55

Conductor Related

Fiber Size
250 Micron
Fiber Type
OM2

Certifications And Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
25

Resources and downloads