text.skipToContent text.skipToNavigation

OMSSB0605

by Dual-Lite 

Catalog ID: OMSSB0605

Single Outdoor Remote lighting head, Lamp Type: Incandescent, Lamp Wattage: 5, Number of Lamps: 1, Mounting Type: Furnished with round gasketed aluminum mounting plate., Color: Black, Voltage Rating: 6.

  • Aluminum construction.
  • Sealed lamp and swivel assembly, gasketed round mounting plate.
  • White or black finish.
  • Single or twin lamp fixtures.
  • Choice of incandescent or halogen PAR 36 lamps.
  • Mounts to 3.5" octogonal boxes.

$8.70 USD

Product Details

General

Color Black
Construction Material - Main aluminum
Finish Type painted
Lamp Included Yes
Lamp Type Incandescent
Mounting Type Furnished with round gasketed aluminum mounting plate.
Number of Lamps 1
Product Category Remote Heads
Type Single Outdoor Remote lighting head
UPC 782520856601

Electrical Ratings

Lamp Wattage 5
Voltage Rating 6
Wattage 5

Logistics

Carton Quantity 1
Pallet Quantity 1