BUR_PAT750CL5
BUR_PAT750CL5
play
PAT750 Series

PATRIOT® 12-Ton Covered C-Head Battery Crimper, Hydraulic Self-Contained, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PAT750CL5DC

PAT750 12T Covered C-Head Battery Crimper, 5Ah Li-ion, DC, Hard Case.

The PATRIOT® PAT750 series is the most versatile 12-Ton crimper on the market. Featuring a C-head design and 1.65” jaw opening to crimp a vast range from #14 Sol - 750 kcmil. The only crimper with the patented T-Track alignment guide for use with BURNDY® HYGROUND®, as well as other asymmetrical connectors. UL Listed Connections when used with the BURNDY® Engineered System.

  • C-Head with 1.65" jaw opening
  • 355° head rotation
  • Uses U dies
  • Ergonomic design and overmolded handle for comfort grip
  • Patented T-Track alignment guide for HYGROUND® as well as other asymmetrical connectors
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

Product details

General

Application
Crimping
Application - For Use On
Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Hard Case
Crimp Force Capacity
12 ton
Die Type
U Die
Power Source
12V-DC Charger
Recharge Time
0.75 h
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
621945477490
UPC 12 Digit
621945477490

Dimensions

Dimensions
15.75 in x 3.5 in x 13.50 in
Height
13.5 in
Jaw Width
1.65 in
Length
15.75 in
Weight
15.2 lb
Width
3.5 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil; Ground Rod: 1/2" - 1" diameter

Logistics

Minimum Pack Quantity
1
Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Hard Case

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
PAT750 Series