WBP_PC110C5EL3_PRODIMAGE
WBP_PC110C5EL3_PRODIMAGE
Discontinued

Patch Cord, Cat 5e, 110/110, Yellow, 7' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PC110C5EL7

Patch Cord, Cat 5e, 110/110, Yellow, 7' Length

  • Plug Housing Includes Built-In Polarization to Ensure Proper Mating Connection to Connecting Blocks
  • Angled Conductor Towers Separate Paired Conductors and makes Pair Splitting and Conductor Lacing Simple
  • Cable Ties Secure Cable to Cover for Easy Termination and Strain Relief
  • Clear Gray or Yellow Keeps Conductors Visible During and After Termination

Standard Product

Product details

General

Attenuation
.1dB
Boot Type
Polycarbonate
EU RoHS Indicator
Yes
Item Type
SPEEDGAIN 110 Connecting Block System
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Performance
Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -
Plug Type
110 Punch Down
Series
Cat 5E
Temperature Rating
Per TIA
UPC
662620835990

Dimensions

Outside Diameter
0.218

Electrical Ratings

Voltage Rating
600V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#26-22 AWG

Certifications And Compliance

Industry Standard(s)
Exceeds TIA/EIA-568-C.2-1 Category 6 ConNECting Hardware SpecifICations

Logistics

Carton Quantity
20