HUBBELL
HPS_ID_7334_PRODIMAGE
HPS_ID_7334_PRODIMAGE

PDV-65 Optima Arrester (7.65 kV MCOV, 7334 Hardware)

Brand:

OHIO BRASS

Catalog ID:

2172587334

IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

Transformer Bracket

Cantilever Bending Strength - Max.

45 Nm

Catalog Number

2172587334

Color

Gray Housing

Material

ESPâ„¢ Polymer Housing

Mounting Hardware

Insulating Bracket with Disconnector

Mounting Position

Upright

Type

Distribution

Dimensions

Height

5.5 in

Maximum Operating Altitude

12000 ft

Electrical Ratings

Creep and Leakage Distance

15.4 in (391 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

9 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

30 kV

Maximum Discharge Voltage

  • 23.6 kV @ 1.5 kA
  • 25.1 kV @ 3 kA
  • 26.8 kV @ 5 kA
  • 30.2 kV @ 10 kA
  • 34.9 kV @ 20 kA
  • 43.6 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

21.1 kV

MCOV

7.65 kV

Minimum Strike

6.1 in

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEEE/IEC