WBP_PHPS5AL_PRODIMAGE
WBP_PHPS5AL_PRODIMAGE
Discontinued

Metal Raceway, Device Plates, 5-Gang, 5) Decorator Openings, Almond Painted Steel

Brand:

Bryant

Catalog ID:

PHPS5AL

Metal Raceway, Device Plates, 5-Gang, 5) Decorator Openings, Almond Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Almond
Construction
Stamped
Cutout
5) Decorator
EU RoHS Indicator
No
Item Type
Screw Mount
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
5-Gang
Orientation
Vertical Mount
Series
  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750
Size
Standard
Style
5-Decorator
Type
Plates
UPC
883778115141

Dimensions

Display Size
Standard Sized
Thickness
0.03

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25

Resources and downloads