GLEASON_TRAK_PT25E-RR-5.16-6_PRODIMAGE
GLEASON_TRAK_PT25E-RR-5.16-6_PRODIMAGE
GLEASON_TRAK-E_PRODIMAGE

PowerTrak® Type E & EF

Brand:

Gleason Reel

Model Series: PT25E, PT28E, PT35E, PT38E, PT45E, PT48E, PT55E, PT60E, PT80E, PT100EType "E" - Cable/hose carriers with rugged steel side chains and aluminum or steel carrier bars are ideal for harsh environments and high speed operation. Unique nylon disks placed between the links reduce friction and operating noise. Links are high-strength, low-alloy steel and employ a 2:2 double link design for maximum strength. Type "E" PowerTrak is available with inside openings from 0.75" x 3.75 to 8.00" x 23.28" with a maximum cable/hose size of 7.73" o.d. Total travel of 146 feet is possible when optional roller supports are used. Speeds to 500 fpm are possible.______Model Series: PT55EF, PT60EF, PT80EF, PT100EFType "EF" - PowerTrak Drag Chains are designed with the most demanding industrial applications and harsh environments in mind, including Offshore and Land Based rigs. There are track sizes to handle cables as large as 7.73" in diameter

  • 2:2 Flat Link Design
  • Retaining Ring Fasteners
  • High Strength, Low Alloy Steel Construction
  • Anti Friction Discs
  • Multiple Carrier Types
  • Full Range of Sizes
  • Multiple Radii
  • Variable Widths

Product details

General

Series
PowerTrak E & EF
Type
Standard Track

Resources and downloads

Installation Manuals

Engineering Drawing