text.skipToContent text.skipToNavigation

RDI14KUWHE

by Dual-Lite 

Catalog ID: RDI14KUWHE

Radius LED wallpack, Color Temperature: 4000 K, 70 CRI, Light Output: 3,050 lm, Wattage: 27.7 W, Voltage Rating: 120/277 VAC, Color: White, Battery Runtime: 90 min.

$133.85 USD

Product Details

General

Battery Type Lithium Iron Phosphate
Color White
Color Rendering Index (CRI) 70 CRI
Color Temperature 4000 K
Light Output 3050 lm
Number of Lamps 12
UPC 782520868390

Electrical Ratings

Voltage Rating 120/277 VAC
Wattage 27.7 W

Resources/Downloads