GLEASON_REEL-SM_PRODIMAGE
GLEASON_REEL-SM_PRODIMAGE

SM Extra Heavy Mill Duty Cable Reels

Brand:

Gleason Reel

Series SM reels are specially designed for steel mill and magnet service. The heavy 3/8" steel plate L-shaped frame and 1/4" thick steel spool disks provide added strength. Oversized regreasable bearings on both sides of the load-bearing spool are standard. All models are gear drive. The heavy-duty collector assembly, rated at 35, 75, 125 or 200 amps, 600vAC or 550vDC features polished copper rings for maximum dependability. Models for 2 to 36 conductors, cable from 30' to 200' depending on application. Also used on crane magnets.

  • Rugged and specially designed for steel mill and magnet service
  • Heavy 3/8" steel plate, L-shaped frame and 1/4" thick steel spool disks provide added strength
  • Oversized regreasable bearings on both sides of load-bearing spool are standard
  • All models are gear drive
  • Steel gears enclosed in water-tight and dust-tight housing have easy-access grease fittings
  • Detensioning device for quicker, safer maintenance