CHL_Scotia_OFF
CHL_Scotia_OFF
CHL_ScotiaBracket CORRECT rotation_smaller

ScotiaEx

Brand:

Chalmit Lighting

The ScotiaEx is a low energy floodlight with an instant on output delivering 110,000 maintenance free hours at 25 °C. Its excellent temperature range of -50°C to +55°C makes it a global lighting solution providing high output lighting at extreme temperatures.

  • Instant on crisp white light output.
  • Highly Energy Efficient.
  • 110,000 maintenance free hours at 25°C.
  • Lower power consumption than HID lamps.
  • Low temperature applications to -50°C.
  • Crane Damper Bracket available

Click the 'Contact Us' link above to get in touch with us and discuss how the ScotiaEx range could work for you.

Product details

General

Application
  • Zone 1 & 21
  • Stirrup Mounted
ATEX Classification
Group II Category 2 GD
Battery Type
6V Ni-Cad
Construction Material - Main
Aluminum LM6 Enclosure
Ingress Protection
  • IP66
  • IK10
Lamp Type
T8 Tubular Fluorescent
Light Distribution
3 hours (emergency models).
Light Source
LED Array
Material
Aluminum Alloy, LM6
Operating Temperature Range Celcius
-20°C to +55°C
Style
Floodlight
Type
Floodlight (Symmetrical)

Certifications And Compliance

Certified Listed
  • ATEX
  • IEC Ex
  • UK Ex
  • Inmetro
  • EAC (Russian)
Compliance
  • Flameproof, Increased Safety (EM)
  • IP66
  • IK10
Hazardous Rating(s)
  • Ex db eb IIB (+H2 option) T* Gb
  • Ex tb IIIC T**°C Db IP6X
Industry Standard(s)
  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14