Chalmit Sterling III Industrial LED Linear - Front View
Chalmit Sterling III Industrial LED Linear - Front View
Chalmit Sterling III Industrial LED Linear Luminaire - Side View

Sterling III | Industrial LED Linear

Brand:

Chalmit Lighting

The Sterling III LED is a high quality, cost effective linear which realises further power savings over the Sterling II family, without impacting on the luminaire performance. Featuring a lightweight, single geartray design allows for ease of installation and maintenance, and is available with or without internal opal diffusers to suit any industrial application.

  • Highly Energy Efficient
  • Lightweight and slimline construction
  • 155,000 maintenance free hours at 45°C (L70)
  • Mounting options - Ceiling/ Wall/ Suspended/ Pole
  • Easy installation and maintenance

Product details

General

Application
  • Industrial Safe Area
  • Surface Mount
Battery Type
6V Ni-Cad Battery (4 Ah)
Color Temperature
4000 K
Construction Material - Main
GRP (Glass Reinforced Plastic)
Emergency Illumination Time
180 min
Ingress Protection
  • IP65
  • IK09
Lamp Type
LED
Light Source
LED Strips
Material - Body
Enclosure GRP with prismatic polycarbonate diffuser and stainless steel retaining clips
Type
Linear

Certifications And Compliance

Certified Listed
  • CE Declaration
  • UK CA Declaration
Compliance
  • General Lighting Standards, EN 60598
  • IP65
Hazardous Rating(s)
  • Tamb -20°C to +55°C 03L & 06L
  • Tamb -20°C to +50°C 09L
  • Tamb -20°C to +50°C (EM) 03L
  • Tamb -20°C to +45°C (EM) 06L & 09L