Chalmit Sterling III Industrial LED Linear - Front View
Chalmit Sterling III Industrial LED Linear - Front View
Chalmit Sterling III Industrial LED Linear Luminaire - Side View

Sterling III | Zone 2 LED Linear

Brand:

Chalmit Lighting

The Sterling III Zone 2 LED is a high quality, cost effective linear which realises further improvements over our best-selling Sterling II family. It features a lightweight, single geartray design for ease of installation and maintenance.

  • Highly Energy Efficient
  • Lightweight and slimline construction
  • 155,000 maintenance free hours at 45°C (L70)

Product details

General

Application
  • Zone 2 & 22
  • Surface Mount
ATEX Classification
Group II Category 3 GD
Battery Type
6V Ni-Cad (4Ah)
Color Temperature
4000 K
Construction Material - Main
GRP (Glass Reinforced Plastic)
Emergency Illumination Time
180 min
Fixture Type
Linear
Ingress Protection
  • IP65 to EN 60529
  • IK09
Lamp Type
LED
Light Source
LED Strips
Material - Body
GRP with prismatic polycarbonate diffuser and stainless steel retaining clips
Mounting Type
  • Ceiling
  • Pole
  • Suspended
  • Wall
Type
Linear

Certifications And Compliance

Certified Listed
  • ATEX
  • IEC Ex
  • UK Ex
Compliance
  • Increased Safety
  • IP65
Hazardous Rating(s)
  • Ex ec IIC T4 Gc
  • Ex tc IIIC T76°C Dc