HPS_ID_TU1TS2_PRODIMAGE
HPS_ID_TU1TS2_PRODIMAGE

1 Way Phase Beside Phase Side Break Switch, Aluminum (TU-1TS2)

Brand:

Turner Electric

The TU-1TS2 is a two insulator, side break outdoor air disconnect switch constructed primarily of aluminum. Operation is accomplished by the rotation of the hinge insulator.

  • Unitized mounting
  • Aluminum hot part design
  • Full Load applications

Product details

General

Application
The TU-1TS2 is commonly used in three-phase line or substation applications such as transformer or line disconnecting, breaker isolating, bypassing or bus sectionalizing. Operation of the TU-1TS2 may be accomplished by either manual or by motor operator.
Type
Side Break

Electrical Ratings

BIL
  • 750 kV
  • 650 kV
  • 550 kV
  • 350 kV
  • 250 kV
  • 200 kV
Current Rating
  • 600 A
  • 1200 A
  • 2000 A
Voltage Rating
38 - 170 V