text.skipToContent text.skipToNavigation

WGH-150S120

by Hubbell Outdoor Lighting 

Collection Name:  TradeSELECT®

Catalog ID: WGH-150S120

Borosilicate glass refractor wallpacks provide safety and security lighting. Wall mount at heights from 15-25ft. Refractor spreads light and softens lamp image. Available in energy-efficient LED and 84-400 watt traditional sources.

  • LED units replace up to 400w HID
  • Borosilicate glass refractor softens lamp image and provides uniform distribution - 4 times spacing to mount height. Cast aluminum frame holds lens, hinges to side on housing and seals with two stainless steel screws.
  • Cast aluminum housing with ½" conduit entries, button photocontrol can be field installed.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

$22.00 USD

Product Details

General

Application Commercial Applications
Finish Type Bronze
Lamp Type High Pressure Sodium
UPC 785988005581

Electrical Ratings

Voltage Rating 120 V
Wattage 150 W

Certifications and Compliance

Certified Listed UL 1598

Logistics

Carton Quantity 1

Resources/Downloads

Customer Notices

Specifications

Installation/Instruction Manual (IOM)

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
WGH150S
IES file