text.skipToContent text.skipToNavigation

WGH-1LU-M-HE-SEC

by Hubbell Outdoor Lighting 

Catalog ID: WGH-1LU-M-HE-SEC

Borosilicate Glass Refractor Wallpack, Light Output: 3,959 lm, Color Temperature: 5000 K, 70 CRI, Lamp Type: High powered COB (chip on board) LED, Number of LEDs: 1, Voltage Rating: 120-277 V, Wattage: 37 W.

  • LED units replace up to 400w HID
  • Borosilicate glass refractor softens lamp image and provides uniform distribution - 4 times spacing to mount height. Cast aluminum frame holds lens, hinges to side on housing and seals with two stainless steel screws.
  • Cast aluminum housing with ½" conduit entries, button photocontrol can be field installed.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

$65.00 USD

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Dark Bronze
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
ExpressLine Yes
Item Type Borosilicate Glass Refractor Wallpack
Lamp Type High powered COB (chip on board) LED
Light Output 3959 lm
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (Surface)
New Products Yes
Number of LEDs 1
Type Wall Mount

Dimensions

Weight 12 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120-277 V
Wattage 37 W
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
WGH-110L-4K-U-M
IES file
4000 °K 80 CRI 6170 lm 113 54 W Type IV
WGH-110L-5K-U-M
IES file
5000 °K 80 CRI 6372 lm 118 54 W Type IV
WGH-225L-4K-C-L
IES file
4000 °K 80 CRI 12818 lm 117 110 W Type IV
WGH-225L-4K-U-L
IES file
4000 °K 80 CRI 11838 lm 116 102 W Type IV
WGH-225L-5K-U-L
IES file
5000 °K 80 CRI 12134 lm 119 102 W Type IV
WGH-81L-4K-U-S
IES file
4000 °K 80 CRI Type IV
WGH-81L-5K-U-S
IES file
5000 °K 80 CRI Type IV
WGH150P
IES file
WGH175H
IES file
WGH1LUM
IES file