WBP_WSBE31USV_PRODIMAGE
WBP_WSBE31USV_PRODIMAGE
Discontinued

Delivery Systems, Work Surface Boxes, Table Mount, 3) Power, 1) 1-Unit iStation, Silver

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBE31USV

Delivery Systems, Work Surface Boxes, Table Mount, 3) Power, 1) 1-Unit iStation, Silver

Lab benches and computer stations often require convenience power and data services for user interface. These two modules offer several configurations that can mount to table edges, above or below the surface.

Standard Product

Product details

General

Application - For Use On
Work Surface Mount
Color
Silver
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Work Surface Mount
Material - Mounting Hardware
Furniture Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Type
Boxes
UPC
783585190525

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Entry
Pre-Wired Cable