



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL29W78
Catalog Number
HBL29W78
Color
Yellow
Item Type
30A Watertight Twist-Lock® Connector
Performance
Type
Connector Body
UPC
783585456485
Dimensions
2.77 in x 2.77 in x 5.67 in
Height
5.67 in
Length
2.77 in
Weight
1.05 lb
Width
2.77 in
Amperage Rating
30 A
Current / Amperage Rating
30 A
Voltage Rating
3-Phase Y 120/208 VAC
Voltage Rating Description
3-Phase Y 120/208 VAC
Number Of Poles
4-Pole
Number Of Wires
4-Wire
Wire Size
Min Cords: 12/3 SJ, 16/3 S, 14/4 SJ, 18/4 S, 18/5 S;Max Cord: 8/3 S, 8/4 S, 10/5 S
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L18-30R
Standards - RoHS Compliance Status
CM
Performance
Carton Quantity
10