




Brand: Bell
Catalog ID: 4600RAC
Application
Flip
Catalog Number
4600RAC
Color
Gray
Construction
Metallic
Cover Type
Blank/Flat
Installation Type
Recessed
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169500941
Waterproof
Yes
Cubic Capacity
77.95326 cu.in
Depth
1.65 in
Height
7.18 in
Package Height
1.7 in
Package Length
7.8 in
Package Weight
2.65 lb
Package Width
6.8 in
Width
6.58 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
NEMA 3R
Waterproof
Yes
Number of Gang(s)
1-Gang
Carton Quantity
1
Packaging Type
Box
Pallet Quantity
720