HUBBELL
Image of 5101-5 1-Gang Weatherproof Cover, Horizontal, GFCI, Gray, Carded
Image of 5101-5 1-Gang Weatherproof Cover, Horizontal, GFCI, Gray, Carded

1-Gang Weatherproof Cover, Horizontal, GFCI, Gray, Carded

Brand:

Bell

Catalog ID:

5101-5

1-Gang Weatherproof Cover, Horizontal, GFCI, Gray, Carded

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • GFCI
  • Horizontal mount

Product details

General

Application

Flip

Catalog Number

5101-5

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169510155

Dimensions

Actual Depth

0.75 in

Height

2.813 in

Weight

0.26 lb

Width

4.563 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

1440

Standard Package

6