HUBBELL
1-Gang Weatherproof Cover, Motor Plug Base, Cat. 5153-0
Image of 5153-0 1-Gang Weatherproof Cover, Motor Plug Base, Cat. 5153-0
Image of 5153-0 1-Gang Weatherproof Cover, Motor Plug Base, Cat. 5153-0
play
3D View
play
360 View
Image of 5153-0 1-Gang Weatherproof Cover, Motor Plug Base, Cat. 5153-0

1-Gang Weatherproof Cover, Motor Plug Base, Cat. 5153-0

Brand: Bell

Catalog ID: 5153-0

1-Gang Weatherproof Cover, Horizontal, Motor Plug Base 1.600 in. Dia., 15A, 125V, Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Motor plug base, 1.600 diameter, 125V, 15A wiring device included
  • Horizontal Mount

General

Application

Switch Cover

Catalog Number

5153-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169515303

Weather Resistant

Yes

Dimensions

Actual Depth

1 in

Cubic Capacity

28.0172763 cu.in

Depth

2.11 in

Height

2.91 in

Package Height

2.813 in

Package Length

1 in

Package Weight

0.45 lb

Package Width

4.563 in

Weight

0.35 lb

Width

4.563 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

12

Packaging Type

Shrinkwrap

Pallet Quantity

1800

Standard Package

12