HUBBELL
Image of 5146-5 1-Gang Weatherproof Cover, Vertical, Duplex, Gray, Carded
Image of 5146-5 1-Gang Weatherproof Cover, Vertical, Duplex, Gray, Carded

1-Gang Weatherproof Cover, Vertical, Duplex, Gray, Carded

Brand:

Bell

Catalog ID:

5146-5

1-Gang Weatherproof Cover, Vertical, Duplex, Gray, Carded

Product details

General

Application

Switch Cover

Catalog Number

5146-5

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169514658

Dimensions

Actual Depth

0.797 in

Height

4.563 in

Weight

0.29 lb

Width

2.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

1440

Standard Package

6