




Brand: Bell
Catalog ID: 5121-0
Application
Switch Cover
Catalog Number
5121-0
Color
Gray
Construction
Metallic
Cover Type
Toggle
EU RoHS Indicator
Installation Type
Kits
Material
Aluminum
Material Type
Metallic
Mounting Method
Multi-directional, Device Mount
Number of Gang(s)
1-Gang
Product Family
Metallic Toggle Switch Covers
Product Type
Weatherproof Device Cover
Type
Cover
UPC
050169512104
Actual Depth
0.859 in
Cubic Capacity
23.2647406875 cu.in
Depth
1.8125 in
Height
4.563 in
Package Height
4.609 in
Package Length
0.859 in
Package Weight
0.323 lb
Package Width
2.828 in
Width
2.813 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Multi-directional, Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
24
Packaging Type
Polybag
Pallet Quantity
2160
Standard Package
24