

Brand: Raco
Catalog ID: 1144

Application
Rigid
Catalog Number
1144
Compatibility
GRC
Conduit Type
Rigid/IMC
Fitting Type
Bushings
Item Type
4D
Material
Steel
Paintable/Stainable
No
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169011447
Dimensions
0.625 in x 1.281 in x 1.281 in
Height
1.281 in
Length
0.625 in
Trade Size
1 in to 3/4 in
Weight
0.072 lb
Width
1.281 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Compatibility
GRC
Carton Quantity
50
Pallet Quantity
12000