HUBBELL
Image of ATS-00019 100 Series 4 Port DART to RPTNC Bulkhead Jack 10" Cable Assembly
Image of ATS-00019 100 Series 4 Port DART to RPTNC Bulkhead Jack 10" Cable Assembly

100 Series 4 Port DART to RPTNC Bulkhead Jack 10" Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00019

ATS-00019 (former catalog number ATS-100-4PDART-RPTNCBHJ-10in). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Cable Type

100

Catalog Number

ATS-00019

Compatibility

Cisco Catalyst 9120AXE

Connector Style 1

DART

Connector Style 2

RPTNC Bulkhead Jack

Technology

802.11ac, 802.11n

UPC

662620431055

Dimensions

Dimensions

10 in x 7 in x 1 in

Height

1 in

Length

10 in

Width

7 in

Resources and downloads