HUBBELL
Image of ATS-00031 100 Series RPSMA BH Jack to RA RPSMA Plug 18" Cable Assembly
Image of ATS-00031 100 Series RPSMA BH Jack to RA RPSMA Plug 18" Cable Assembly

100 Series RPSMA BH Jack to RA RPSMA Plug 18" Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00031

ATS-00031 (former catalog number ATS-100-RPSMABHJ-RARPSMAP-18in). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application

High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Cable Type

100

Catalog Number

ATS-00031

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Cisco IW9165E
  • Extreme AP310e
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP410e
  • Extreme AP510CX
  • Extreme AP510e
  • Mist AP32E
  • Mist AP41E
  • Mist AP43E

Connector Style 1

RPSMA Bulkhead Jack

Connector Style 2

Right Angle RPSMA Plug

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620431178

Dimensions

Dimensions

7.25 in x 4.75 in x 0.5 in

Height

0.5 in

Length

7.25 in

Width

4.75 in

Resources and downloads