HUBBELL
Image not found
Image not found
play
Linkosity®

10A, 4W, Female Receptacle, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF1004PA001

10A, 4W, Female Receptacle, 1'

  • 10A
  • 4W1'

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF1004PA001

Color

Gray

Construction

Fabricated

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504414

Dimensions

Weight

0.15 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000 W

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50