

Brand: Connector Mfg. Co. (CMC)
Catalog ID: 10ABV750MI
Catalog Number
10ABV750MI
Material
Aluminum Alloy, 6061-T6
Product Type
1 Cable
Type
Bolted Lugs & Terminals
UPC
192663082063
Dimensions
6.37 in x 6.81 in x 2.13 in
Height
2.13 in
Length
6.37 in
Package Height
0 in
Package Length
0 in
Package Weight
3.191 lb
Package Width
0 in
Width
6.81 in
Voltage Rating
600 V
Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
10