HUBBELL
Image of GFST82LANL 15A COM HG SELF TEST NIGHTLIGHT GF LT AL
Image of GFST82LANL 15A COM HG SELF TEST NIGHTLIGHT GF LT AL

15A COM HG SELF TEST NIGHTLIGHT GF LT AL

Brand:

Bryant

Catalog ID:

GFST82LANL

15A COM HG SELF TEST NIGHTLIGHT GF LT AL

Self Test

Product details

General

Catalog Number

GFST82LANL

Color

Light Almond

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150959

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads