HUBBELL
Image of GFST82ITRNL 15A COM HG SELFTEST TR NIGHTLIGHT GF IV
Image of GFST82ITRNL 15A COM HG SELFTEST TR NIGHTLIGHT GF IV

15A COM HG SELFTEST TR NIGHTLIGHT GF IV

Brand:

Bryant

Catalog ID:

GFST82ITRNL

15A COM HG SELFTEST TR NIGHTLIGHT GF IV

Self Test

Product details

General

Catalog Number

GFST82ITRNL

Color

Ivory

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151093

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads