HUBBELL
Image of 1PLD3504 1PLD3504, UV Rated Black, 2-sided, 4-ports, #10 AWG-350 kcmil
Image of 1PLD3504 1PLD3504, UV Rated Black, 2-sided, 4-ports, #10 AWG-350 kcmil

1PLD3504, UV Rated Black, 2-sided, 4-ports, #10 AWG-350 kcmil

Brand:

Burndy

Catalog ID:

1PLD3504

Al Distribution Tap Connectors, UV Black Plastisol Covered, 4 Ports, Double Sided Entry, #10-350 kcmil, 600 V, Torque 275 in/lbs, Temp Rating 90 Deg C.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Features: UV Rated Plastisol Covered AL6061-T6 Aluminum Body Saves Time By Eliminating The Need For Taping, Oxide Inhibitor Pre-Installed Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, UL486B Listed, AL9CU, 600 V 90 DEG C, UNITAP Rated For Code Conductor Only, Torque: 275 IN-LB, Wire Entry: Double, Conductor Size (run - Range): 10 AWG - 350 KCMIL, Hex Size (key): 5/16 IN, Wire Strip Length: 1-1/8 IN, Type Of Insulation: UV Rated Plastisol, Number Of Ports: 4

Product details

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PLD3504

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

5/16

Installation Torque Recommended in-lb

275 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

4

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194° F

Trade Name

UNITAPâ„¢

Type

BIBD, Multi-Port

UPC

781810287279

UPC 12 Digit

7818102872799

Dimensions

Dimension - Height fraction

2.5 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

103 mm

Dimension - Length Overall inch

4.04

Dimension - Screw Size inch

11/16

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - AL Str Size Range

10 AWG - 350 kcmil

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads