MY LISTS
HUBBELL
Image of 6813 2-1/4in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE
* Representative image
Image of 6813 2-1/4in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE
Buy America(n) Qualified

2-1/4in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE

Brand: Chance

Catalog ID: 6813

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 2-1/4" square x 3/16"
  • 11/16" diameter hole for 5/8" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695

Product details

General

Catalog Number

6813

Coating

Galvanized, ASTM A-153

Material

Steel

Size

2-1/4 in X 2-1/4 in X 3/16 in

Type

Washer

UPC

096359073765

Dimensions

Bolt Size

5/8 in

Dimension - Hole Size inch

11/16 in

Dimensions

2.125 in x 2.125 in x 0.184 in

Distance From Pole

N/A

Height

0.184 in

Length

2.125 in

Weight

0.22 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2024)
  • BABA Compliant (All status valid till December 2024)

Certified Listed

Industry Standard(s)

NEMA PH10

Logistics

Pallet Quantity

9600

Resources and downloads

Specifications

Sales Drawings