



Brand: Chance
Catalog ID: C1100645
The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1100645
Coating
Galvanized
Finish Type
Galvanized
Material Type
Non-Standard
Number of Helices
0
Product Type
SS225
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
200000 lb.
Torque Rating
21000 ft-lbs
Type
Anchor Extensions
UPC
096359010074
Dimensions
42.000 in x 4.750 in x 3.750 in
Height
3.75 in
Length
42 in
Weight
68.502 lb
Width
4.75 in
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
200000 lb.
Number of Helices
0
Pallet Quantity
12
Standard Package
1