HUBBELL
Image of ATS-01086 2.4/5 GHz 13 dBi 4 Element Indoor/Outdoor Patch Antenna with N-Style
Image of ATS-01086 2.4/5 GHz 13 dBi 4 Element Indoor/Outdoor Patch Antenna with N-Style
Image of ATS-01086 2.4/5 GHz 13 dBi 4 Element Indoor/Outdoor Patch Antenna with N-Style

2.4/5 GHz 13 dBi 4 Element Indoor/Outdoor Patch Antenna with N-Style

Brand:

AccelTex Solutions

Catalog ID:

ATS-01086

ATS-01086 (former catalog number ATS-OP-245-13-4NP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated mounting holes in the corners of the radome and leads exiting the bottom of the antenna for a flush wall mount. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

Product details

General

Antenna Gain

13 dBi

Antenna Type

Patch

Beamwidth - Horizontal

15°

Beamwidth - Vertical

120°

Cable Type

RG402 Plen

Catalog Number

ATS-01086

Compatibility

  • Arista O-105E
  • Cisco 1572eac
  • Cisco 1572ec
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Meraki MR86
  • Meraki CW9163E
  • Mist AP61E

Connector Type

N-Style Plug

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50 W per port

Installation Type

Flush Mount to Wall or Articulating Wall/Pole Mount (included)

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

4

Polarization

Horizontal

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435848

Windage

134 mph (216 km/h)

Dimensions

Dimensions

13.8 in x 13.8 in x 1.4 in

Height

1.4 in

Length

13.8 in

Width

13.8 in

Electrical Ratings

Frequency Rating

2.4-2.485/5.15-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

< 1.5:1, Max 2.0

Resources and downloads

Specifications