HUBBELL
Image of ATS-01094 2.4/5 GHz 13 dBi 6 Element Indoor/Outdoor Patch Antenna with RPTNC
Image of ATS-01094 2.4/5 GHz 13 dBi 6 Element Indoor/Outdoor Patch Antenna with RPTNC

2.4/5 GHz 13 dBi 6 Element Indoor/Outdoor Patch Antenna with RPTNC

Brand:

AccelTex Solutions

Catalog ID:

ATS-01094

ATS-01094 (former catalog number ATS-OP-245-13-6RPTP-36). AccelTex Solutions 6 Element Dual Band Wi-Fi Indoor/Outdoor Patch Antenna with RPTNC Plug connectors is a perfect compliment to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space.

Product details

General

Antenna Gain

13 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

15°

Beamwidth - Vertical

120°

Cable Type

RG402 Plen

Catalog Number

ATS-01094

Compatibility

  • Cisco 3502e
  • Meraki MR46E
  • Meraki MR53E

Connector Type

RPTNC Plug

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50 W per port

Installation Type

Flush Mount to Wall or Articulating Wall/Pole Mount (included)

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

6

Operating Temperature

-40 to 70 °C

Polarization

Horizontal

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435909

Windage

134 mph (216 km/h)

Dimensions

Dimensions

13.8 in x 13.8 in x 1.4 in

Height

1.4 in

Length

13.8 in

Width

13.8 in

Electrical Ratings

Frequency Rating

2.4-2.485/5.15-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

≤1.5:1, Max 2.0

Resources and downloads

Specifications