HUBBELL
Image of ATS-00855 2.4/5 GHz 2/3 dBi White Indoor Stubby Duck Antenna w/RPSMA
Image of ATS-00855 2.4/5 GHz 2/3 dBi White Indoor Stubby Duck Antenna w/RPSMA
Image of ATS-00855 2.4/5 GHz 2/3 dBi White Indoor Stubby Duck Antenna w/RPSMA

2.4/5 GHz 2/3 dBi White Indoor Stubby Duck Antenna w/RPSMA

Brand:

AccelTex Solutions

Catalog ID:

ATS-00855

ATS-00855 (former catalog number ATS-IDSD-245-23-1RPSP-IC). The AccelTex Solutions dual band indoor stubby duck antenna is a perfect compliment to any enterprise-class AP to achieve desired coverage in your indoor space. The antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz and attaches directly to any enterprise-class AP. This highly versatile antenna is suitable for a broad range of indoor applications where a higher gain external antenna is not needed.

Product details

General

Antenna Gain

2/3.5 dBi

Antenna Type

Omni

Application

Indoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

144°/95°

Catalog Number

ATS-00855

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Extreme AP310e
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP410e
  • Extreme AP510CX
  • Extreme AP510e
  • Mist AP32E
  • Mist AP41E
  • Mist AP43E

Connector Type

RPSMA Plug

Indoor/Outdoor

Indoor

Installation Type

Direct Connect to Radio

Number of Leads

1

Polarization

Vertical

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435138

Dimensions

Height

0 in

Length

1.9 in

Width

0.8 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

≤2.0

Resources and downloads

Specifications