HUBBELL
Image of ATS-01121 2.4/5 GHz 7 dBi 6 Element Dual Pol Indoor/Outdoor 60/60 Patch Antenna with RPSMA
Image of ATS-01121 2.4/5 GHz 7 dBi 6 Element Dual Pol Indoor/Outdoor 60/60 Patch Antenna with RPSMA

2.4/5 GHz 7 dBi 6 Element Dual Pol Indoor/Outdoor 60/60 Patch Antenna with RPSMA

Brand:

AccelTex Solutions

Catalog ID:

ATS-01121

ATS-01121 (former catalog number ATS-OP-245-7D-6RPSP-36). AccelTex Solutions 6 Element Dual Band Wi-Fi Indoor/Outdoor Patch Antenna with RPSMA Plug connector is a perfect compliment to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space.

Product details

General

Antenna Gain

7 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

66°/65°

Beamwidth - Vertical

66°/62°

Cable Type

RG402 Plen

Catalog Number

ATS-01121

Compatibility

  • Aruba/HP AP-228
  • Aruba/HP AP-318
  • Aruba/HP AP-518
  • Extreme AP410e
  • Fortinet FAP-U323EV
  • Mist AP43E

Connector Type

RPSMA Plug

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Flush Mount to Wall or Articulating Mount (included)

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

6

Operating Temperature

-40 to 70 °C

Polarization

3 Vertical, 3 Horizontal

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436111

Windage

134 mph (216 km/h)

Dimensions

Dimensions

12.2 in x 8.7 in x 1.6 in

Height

1.6 in

Length

12.2 in

Width

8.7 in

Electrical Ratings

Frequency Rating

2.4-2.485/5.15-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

≤1.5:1, Max 2.0

Logistics

Carton Quantity

8

Pallet Quantity

48

Resources and downloads

Specifications