HUBBELL
Image of ATS-01146 2.4/5/6 GHz 13 dBi 8 Element Indoor/Outdoor Patch Antenna with RPSMA
Image of ATS-01146 2.4/5/6 GHz 13 dBi 8 Element Indoor/Outdoor Patch Antenna with RPSMA

2.4/5/6 GHz 13 dBi 8 Element Indoor/Outdoor Patch Antenna with RPSMA

Brand:

AccelTex Solutions

Catalog ID:

ATS-01146

ATS-01146 (former catalog number ATS-OP-2456-13-8RPSP-36). The AccelTex Solutions Tri-Band Indoor/Outdoor 8-Element 13 dBi Patch Antenna with RPSMA connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

Product details

General

Antenna Gain

9/11/11 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Beamwidth - Horizontal

30°/15°/12°

Beamwidth - Vertical

120°/110°/110°

Cable Type

ATS-200

Catalog Number

ATS-01146

Compatibility

  • Aruba/HP AP-344
  • Extreme AP510e
  • Extreme AP510CX
  • Extreme AP460e
  • Fortinet FAP-U423EV

Connector Type

RPSMA Plug

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Flush Mount to Wall or Articulating Wall/Pole Mount (included)

Material - Radome

ABS

Number of Leads

8

Operating Temperature

-40 to 65 °C

Polarization

Vertical

Technology

802.11ax

UPC

662620436272

Windage

130 mph (210 km/h)

Dimensions

Dimensions

19 in x 19 in x 2.4 in

Height

2.4 in

Length

19 in

Width

19 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Impedance

50 Ohms

Resources and downloads

Specifications