HUBBELL
Image of ATS-02473 2.4/5/6 GHz 4/7/7 dBi 8 Element Indoor/Outdoor Patch Antenna with RPSMA
Image of ATS-02473 2.4/5/6 GHz 4/7/7 dBi 8 Element Indoor/Outdoor Patch Antenna with RPSMA

2.4/5/6 GHz 4/7/7 dBi 8 Element Indoor/Outdoor Patch Antenna with RPSMA

Brand:

AccelTex Solutions

Catalog ID:

ATS-02473

ATS-02473 (former catalog number ATS-OP-2456-477-8RPSP-36). The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with eight RPSMA connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • *Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process see section III of Document FCC OET Labs 6 GHz guidance.

Product details

General

Antenna Gain

4/7/7 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

75°/50°/45°

Beamwidth - Vertical

75°/50°/45°

Cable Type

ATS-195

Catalog Number

ATS-02473

Compatibility

  • Aruba/HP AP-344
  • Extreme AP510e
  • Extreme AP510CX
  • Extreme AP460e
  • Fortinet FAP-U423EV

Connector Type

RPSMA Plug

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50 W per port

Installation Type

Flush Mount to Wall or use Articulating Arm (included)

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

8

Operating Temperature

-40 to 70 °C

Polarization

4 Vertical, 4 Horizontal

Technology

802.11ax

UPC

662620437323

Windage

134 mph (216 km/h)

Dimensions

Dimensions

11.8 in x 11.8 in x 2 in

Height

2 in

Length

11.8 in

Width

11.8 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Impedance

50 Ohms

Voltage Ratio

≤1.5:1, Max 2.0

Resources and downloads

Specifications