HUBBELL
Image of ATS-03998 2.4/5/6 GHz 8 dBi 4 Element Patch Antenna with RPSMA Plugs
Image of ATS-03998 2.4/5/6 GHz 8 dBi 4 Element Patch Antenna with RPSMA Plugs

2.4/5/6 GHz 8 dBi 4 Element Patch Antenna with RPSMA Plugs

Brand:

AccelTex Solutions

Catalog ID:

ATS-03998

ATS-03998 (former catalog number ATS-OP-2456-8-4RPSP-36). The AccelTex Solutions Tri-Band, 4-Element, 8 dBi patch antenna with RPSMA Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. *Available in black upon request. **Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process. See Section III of Document FCC OET Labs 6 GHz guidance. (Insert link to here: https://apps.fcc.gov/eas/comments/GetPublishedDocument.html?id=455&tn=713821)

The AccelTex Solutions Tri-Band, 4-Element, 8 dBi patch antenna with RPSMA Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • Aesthetically Pleasing
  • Ships with integrated flush mount
  • Ships with wall and pole mount kit

Product details

General

Antenna Gain

7/8/8 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

120°/115°/110°

Beamwidth - Vertical

45°/25°/25°

Cable Type

ATS-200

Catalog Number

ATS-03998

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Extreme AP3000X
  • Extreme AP305CX
  • Extreme AP310e
  • Mist AP32E
  • Mist AP41E

Connector Type

RPSMA Plug

Polarization

2 Vertical;2 Horizontal

Technology

802.11ax

UPC

662620445274

Dimensions

Dimensions

15.3 in x 15.3 in x 1.37 in

Height

1.37 in

Length

15.3 in

Width

15.3 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz