HUBBELL
Image of ATS-03119 2.4/5/6 GHz 8/10/10 dBi 8 Element Indoor/Outdoor Patch Antenna with N-Style
Image of ATS-03119 2.4/5/6 GHz 8/10/10 dBi 8 Element Indoor/Outdoor Patch Antenna with N-Style

2.4/5/6 GHz 8/10/10 dBi 8 Element Indoor/Outdoor Patch Antenna with N-Style

Brand:

AccelTex Solutions

Catalog ID:

ATS-03119

ATS-03119 (former catalog number ATS-OP-2456-81010-8NP-36). The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with eight N-Style connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • *Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process see section III of Document FCC OET Labs 6 GHz guidance.

Product details

General

Antenna Gain

8/10/10 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

65°/45°/40°

Beamwidth - Vertical

65°/45°/40°

Cable Type

ATS-195

Catalog Number

ATS-03119

Compatibility

  • Cambium XH2-240
  • Cisco IW9167E
  • Extreme AP460e
  • Fortinet FAP-U422EV

Connector Type

N-Style Plug

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50 W per port

Installation Type

Flush Mount to Wall or use Articulating Mount (included)

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

8

Operating Temperature

-40 to 70 °C

Polarization

4 Vertical, 4 Horizontal

Technology

802.11ax

UPC

662620439778

Windage

134 mph (216 km/h)

Dimensions

Dimensions

15.4 in x 15.4 in x 1.6 in

Height

1.6 in

Length

15.4 in

Width

15.4 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Impedance

50 Ohms

Voltage Ratio

≤1.5:1, Max 2.0

Resources and downloads

Specifications