HUBBELL
Image of ATS-03464 2.4/5/6 GHz 90x90 5 DBI 10 Element Indoor Patch Antenna w/ 10 MPC
Image of ATS-03464 2.4/5/6 GHz 90x90 5 DBI 10 Element Indoor Patch Antenna w/ 10 MPC

2.4/5/6 GHz 90x90 5 DBI 10 Element Indoor Patch Antenna w/ 10 MPC

Brand:

AccelTex Solutions

Catalog ID:

ATS-03464

The AccelTex Solutions Tri-Band 10-Element indoor directional patch antenna with 4MPC and 6 MPC connectors is compatible with the Mist AP45E to achieve desired coverage in your indoor. Each antenna element is optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor applications. *Available in black upon request. Additional Info The Juniper/Mist AP45E-WW is approved in most countries. Please check with Juniper/Mist directly to verify regulations in your specific area (Contact Juniper/Mist). The AP45E-US is now shipping in the U.S. with the 6 GHz band disabled at launch. *Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process (see the Document FCC OET Labs 6 GHz guidance).

Product details

General

Antenna Gain

4/5/5 dBi

Application

Indoor Wi-Fi

Beamwidth - Horizontal

85°/90°/90°

Beamwidth - Vertical

85°/90°/90°

Cable Type

ATS-100

Catalog Number

ATS-03464

Compatibility

Mist AP45E

Connector Type

4 MPC and 6 MPC

Polarization

5 Vertical / 5 Horizontal

Technology

802.11ax

UPC

662620441375

Dimensions

Dimensions

11.81 in x 11.81 in x 1.85 in

Dimensions Metric

300 mm x 300 mm x 47 mm

Height

1.85 in

Height Metric

47 mm

Length

11.81 in

Length Metric

300 mm

Width

11.81 in

WidthMetric

300 mm

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz