HUBBELL
Image of 5157-0 2-Gang Weatherproof Cover, Device Mount, Two Single 1.406 in. Dia., Gray
Image of 5157-0 2-Gang Weatherproof Cover, Device Mount, Two Single 1.406 in. Dia., Gray

2-Gang Weatherproof Cover, Device Mount, Two Single 1.406 in. Dia., Gray

OR

Brand:

Bell

Catalog ID:

5157-0

2-Gang Weatherproof Cover, Device Mount, Two Single 1.406 in. Dia., Gray

Product details

General

Application

Switch Cover

Catalog Number

5157-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169515709

Weather Resistant

Yes

Dimensions

Actual Depth

0.875 in

Height

4.531 in

Weight

0.305 lb

Width

4.531 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

18

Packaging Type

Shrink

Pallet Quantity

2700

Standard Package

18