HUBBELL
Image of GFST83LATRNL 20A COM HG S TEST TR NIGHTLIGHT GF LT AL
Image of GFST83LATRNL 20A COM HG S TEST TR NIGHTLIGHT GF LT AL

20A COM HG S TEST TR NIGHTLIGHT GF LT AL

Brand:

Bryant

Catalog ID:

GFST83LATRNL

20A COM HG S TEST TR NIGHTLIGHT GF LT AL

Self Test

Product details

General

Catalog Number

GFST83LATRNL

Color

Light Almond

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151192

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads