HUBBELL
Image of GFST83RTRB 20A COMM HG SELF TEST TR ALARM GFR RED
Image of GFST83RTRB 20A COMM HG SELF TEST TR ALARM GFR RED

20A COMM HG SELF TEST TR ALARM GFR RED

Brand:

Bryant

Catalog ID:

GFST83RTRB

20A COMM HG SELF TEST TR ALARM GFR RED

Self Test

Product details

General

Catalog Number

GFST83RTRB

Color

Red

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390300

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

25

Resources and downloads