HUBBELL
Image of 25HSSN 25HSSN, 1/4" Nut, Stainless Steel
Image of 25HSSN 25HSSN, 1/4" Nut, Stainless Steel

25HSSN, 1/4" Nut, Stainless Steel

Brand:

Burndy

Catalog ID:

25HSSN

Stainless Steel, 1/4" Nut.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

25HSSN

Material

STAINLESS STEEL

UPC

781810012451

Dimensions

Dimension - Bolt Size fraction

1/4

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads