

Brand: Chance
Catalog ID: 6812
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
6812
Coating
Galvanized, ASTM A-153
Material
Steel
Product Type
Square Flat
Size
2 in X 2 in X 1/8 in
Type
Washer
UPC
096359073758
Bolt Size
5/8 in
Dimension - Hole Size inch
11/16 in
Dimensions
1.875 in x 1.875 in x 0.126 in
Distance From Pole
N/A
Height
0.126 in
Length
1.875 in
Size
2 in X 2 in X 1/8 in
Weight
0.12 lb
Width
1.875 in
Industry Standard(s)
NEMA PH10
Pallet Quantity
14400