HUBBELL
3-1/2 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated
Image of 1234 3-1/2 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated
*Representative image
Image of 1234 3-1/2 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated

3-1/2 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated

Brand: Raco

Catalog ID: 1234

3-1/2 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated

Insert ground wire through a RACO® Feed-thru style lug. Product is dual rated for either copper or aluminum grounding conductors.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insuliner rated for 150° C
  • Grounding Wire Capacity - #6 Str. - #250 MCM
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1234

Conduit Type

Rigid/IMC

Connector Type

Grounding

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169012345

Dimensions

Dimensions

3.375 in x 4.406 in x 5.25 in

Height

5.25 in

Length

3.375 in

Trade Size

3-1/2 in

Weight

0.824 lb

Width

4.406 in

Electrical Ratings

Grounding Wire Capacity Maximum

#250 MCM

Grounding Wire Capacity Minimum

#6 STR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1890