HUBBELL
Image of 5093-0 3-Gang Weatherproof Flip Cover, Horizontal, Box Mount, Three 1.406 in. Dia., Gray
Image of 5093-0 3-Gang Weatherproof Flip Cover, Horizontal, Box Mount, Three 1.406 in. Dia., Gray

3-Gang Weatherproof Flip Cover, Horizontal, Box Mount, Three 1.406 in. Dia., Gray

OR

Brand:

Bell

Catalog ID:

5093-0

3-Gang Weatherproof Flip Cover, Horizontal, Box Mount, Three 1.406 in. Dia., Gray

Product details

General

Application

Flip

Catalog Number

5093-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Vertical

Number of Gang(s)

3-Gang

Type

Cover

UPC

050169509302

Weather Resistant

Yes

Dimensions

Actual Depth

0.828 in

Height

4.531 in

Weight

0.461 lb

Width

6.406 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Packaging Type

Boxed

Pallet Quantity

294

Standard Package

1