HUBBELL
Image of 31CHGSN 31CHGSN, 5/16" Hex Nut, Galvanized Steel
Image of 31CHGSN 31CHGSN, 5/16" Hex Nut, Galvanized Steel

31CHGSN, 5/16" Hex Nut, Galvanized Steel

Brand:

Burndy

Catalog ID:

31CHGSN

5/16 Nut, Galvanized Steel.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Application

Hardware

Catalog Number

31CHGSN

Crimp Force Capacity

60 ton

Material

GALVANIZED STEEL

Type

Hardware

UPC

781810806852

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Thread Size

5/16-18

Dimension - Threads per inch

18

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Package Contents

5/16"-18 Galvanized Steel Nut

Resources and downloads